JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 601 Clamping Levers Plastic

Photo

GN 601 Clamping Levers, Plastic
ELESA original design
code: ERF./ERF.N
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Design and handling of the clamping levers GN 601 comply with the requirements and claims of the Ergostyle® product family.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray RAL 7021, matte finish

Bushing
Brass


Grub screw DIN 916
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 601 Clamping Levers, Plastic sketch

Article options / Table

Show / Hide columns
l1d1
Thread
d2 H9
Bore
H9
Square
d3d4d5eh1h2h3t1
min.
t2
min.
44M 5--15,5---1926,51912-
44M 6B 6V 515,53M 471926,5191215
63M 8B 8V 6194M 4824,53526,51320
78M 10B 10V 8234M 5929,542321725
95M 12B 12V 1026,55M 5103451,5402030

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection square s
Connection thread d1
Coupling hole d2

Selected Part (How to order)

Total (net)
1,85
plus VAT 0,35 €
gross 2,20 €
In stock
ELESA Code: 232101-C1
Description: ERF.44 B-M6-C1
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.