Clamping Levers, Tension Levers

Rigid hand levers and clamping levers are short and flat and can be used for simple clamping tasks and switching.

Filter products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Bore (from - to) Bore
Stud length (from - to) Stud length
Product Family

DIN 99 Clamping Levers, Steel Type: N - Angled lever with threaded bore
DIN 99 Clamping Levers, Steel
GN 204 Short Clamping Levers, Steel Type: N - Angled lever with threaded bore
GN 204 Short Clamping Levers, Steel
DIN 6337 Ball Levers, Steel Type: N - Angled lever with threaded bore
DIN 6337 Ball Levers, Steel
DIN 6304 Tommy Screws, with Fixed Bar Type: E - Without thrust pad
DIN 6304 Tommy Screws, with Fixed Bar
GN 212 Tension Levers, Steel Type: B - Straight lever with plain bore, Tol. H7
GN 212 Tension Levers, Steel