JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 602 Adjustable Hand Levers Zinc Die Casting, Bushing Steel

Photo

GN 602 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Color: SR - Silver, RAL 9006, textured finish
ELESA original design
code: ERM.
Color: SR - Silver, RAL 9006, textured finish
GN 602 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Color: SR - Silver, RAL 9006, textured finish GN 602 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Color: OS - Orange, RAL 2004, textured finish GN 602 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Color: RS - Red, RAL 3000, textured finish GN 602 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Color: SW - Black, RAL 9005, textured finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Adjustable clamping levers GN 602 like all the products of the Ergostyle® family are renowned for their good style but also their ergonomical shape.

The gently arched handle with a reinforced end of the lever gives the operator a good grip.

Pulling the lever disengages the serration and allows it to be turned in either direction to reach the ideal new location. On releasing the handle the serrations re-engage automatically.

Specification

Handle
Zinc die casting


Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Orange, RAL 2004, textured finishOSOS
  • Red, RAL 3000, textured finishRSRS
  • Silver, RAL 9006, textured finishSRSR

Bushing and retaining screw
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 602 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel sketch

Article options / Table

Show / Hide columns
l1d1
Thread
d2 H7
Bore
d3d4h1h2h3h4
Stroke
t
min.
44M 4M 5M 6B 5B 61014,524,53,5303,58
63M 6M 8-B 8-13,518313,538410
78M 8M 10M 12B 8B 101621,5363,546414
95M 10M 12-B 12-192543556417

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Coupling hole d2
Color
OS
RS
SR
SW

Selected Part (How to order)

Total (net)
3,92
plus VAT 0,74 €
gross 4,66 €
In stock
Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.