JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 603 Adjustable Hand Levers with Releasing Button, Plastic, Threaded Bushing Brass

Photo

GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DSG - Black-gray, RAL 7021, shiny finish
ELESA original design
code: ERX.
Color (Releasing button): DSG - Black-gray, RAL 7021, shiny finish
GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DSG - Black-gray, RAL 7021, shiny finish GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DBL - Blue, RAL 5024, shiny finish GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DGB - Yellow, RAL 1021, shiny finish GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DGN - Green, RAL 6017, shiny finish GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DGR - Gray, RAL 7035, shiny finish GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DOR - Orange, RAL 2004, shiny finish GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DRT - Red, RAL 3000, shiny finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Adjustable hand levers GN 603, like all the products of the Ergostyle® range, are renowned for their good style but also their ergonomical shape.

They are like all adjustable hand levers ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.

The releasing button offers an easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.

Specification

Handle
Plastic

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray, matte, similar to RAL 7021

Color of the releasing button:

  • Black-gray, RAL 7021, shiny finishDSGDSG
  • Orange, RAL 2004, shiny finishDORDOR
  • Gray, RAL 7035, shiny finishDGRDGR
  • Yellow, RAL 1021, shiny finishDGBDGB
  • Blue, RAL 5024, shiny finishDBLDBL
  • Red, RAL 3000, shiny finishDRTDRT
  • Green, RAL 6017, shiny finishDGNDGN

Threaded bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 603 Adjustable Hand Levers, Plastic, Bushing Brass sketch

Article options / Table

Show / Hide columns
l1d1d2d3h1h2h3h4
Stroke
t
min.
30M 3M 4M 5M 61215,529,56303,510
44M 5M 6--1215,529,5632,53,510
63M 6M 8M 10-151937,5843413
78M 8M 10M 12-1923471254417
95M 10M 12M 14-21,526,554,51364,54,520
108M 12M 14M 16-253054,51165,54,520

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Color (Releasing button)
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
2,08
plus VAT 0,40 €
gross 2,48 €
In stock
ELESA Code: 233061-C1
Description: ERX.30-B M3-C1
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.