JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 603.4 Adjustable Hand Levers with Releasing Button, Plastic, Chrome Plated, Threaded Bushing Brass

Photo

GN 603.4 Adjustable Hand Levers, Chrome Plated, Threaded Bushing Brass
ELESA original design
code: ERX-CR
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Adjustable hand levers GN 603.4, like all the products of the Ergostyle® range, are renowned for their good style but also their ergonomical shape.

The gently arched handle with a reinforced end of the lever gives the operator a good grip when resting the thumb on the press button to disengage the serration for re-adjusting the lever position in either direction.

With the lever disengaged the thread insert can also be screwed in with the help of the serration. Its use is, however, limited to applications where dismantling of the lever for installation is not required.

Specification

Handle
Plastic

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Chrome plated, shiny

Color of the releasing button
Black, shiny


Threaded bushing
Brass


RoHS

On request

With threaded stud

Technical drawing

3D
Hide technical drawing
GN 603.4 Adjustable Hand Levers, Chrome Plated, Threaded Bushing Brass sketch

Article options / Table

Show / Hide columns
l1d1d2d3h1h2h3h4
Stroke
t
min.
44M 61215,529,5632,53,510
63M 8151937,5843413
78M 101923471254417
95M 1221,526,554,51364,54,520

Build & Price

Open 3D configurator
Handle length l1
Connection thread d1

Selected Part (How to order)

Total (net)
8,68
plus VAT 1,65 €
gross 10,33 €
In stock
ELESA Code: 152301
Description: ERX.44-CR-B-M6
Weight: 0,150 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.