JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 604.2 Safety Hand Levers Push to Engage, Threaded Bushing Steel

Photo

GN 604.2 Safety Hand Levers, Plastic, Threaded Bushing Steel
ELESA original design
code: ERS.
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design and handling of the adjustable hand lever GN 604.2 satisfy the high standards of the Ergostyle® product family.

Safety hand levers GN 604.2 are used where the inadvertent loosening or readjustment can result in accidents.

If not operated, the lever is not linked to the threaded insert, i.e. the adjustable lever turns freely.

As soon as the lever hub is pushed down, both serrations will engage, allowing the fixture to be released or clamped.

After "releasing", the connection disengages through spring tension.

Specification

Handle
Plastic

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray, RAL 7021, matte finishSGSG

Threaded bushing and retaining screw
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 604.2 Safety Hand Levers, Plastic, Threaded Bushing Steel sketch

Article options / Table

Show / Hide columns
l1d1d2d3h1h2h3h4
Stroke
t
min.
44M 4M 5M 61215,5299363,510
63M 6M 8-1519371248413

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Color
SG

Selected Part (How to order)

Total (net)
4,88
plus VAT 0,93 €
gross 5,81 €
In stock
ELESA Code: 236902
Description: ERS.44 A-M4
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.