JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 606 Ball Point Screws

Photo

GN 606 Ball Point Screws, Steel Type: A - Full ball
Type: A - Full ball
GN 606 Ball Point Screws, Steel Type: A - Full ball GN 606 Ball Point Screws, Steel Type: V - Flat ball, with swivel limiting stop GN 606 Ball Point Screws, Steel Type: VR - Flat ball, with swivel limiting stop, corrugated

Product description

Information

Ball point screws GN 606 with full ball (type A) are used in applications where a ball point contact is required.

The flat faced moving ball (type B) allows a clamping or supporting of non parallel surfaces.

The ball of the types V and VR can be swivelled to a maximum of 9° to ensure that clamping is always maintained on the flat section of the ball.

Specification

  • Steel
    • Property class 12.9
    • Blackened

  • Ball
    • Plain
    • Hardened

RoHS

On request

Ball point screws with (full) plastic ball (type AK)

Technical drawing

3D
Hide technical drawing
GN 606 Ball Point Screws, Steel sketch

Article options / Table

Type

AFull ball
BFlat ball
VFlat ball, with swivel limiting stop
VRFlat ball, with swivel limiting stop, corrugated
Show / Hide columns
d1
Type A
Type B

Type V
Type VR
l1
Nominal length
d2d3d4l2l3l4l5l6A/FStatic
load in N
Type A / Type B
M 4-10121620252,5270,80,2-2,1433500
M 5-121620253032,58,510,4-2,4545000
M 6M 6162025304043,2101,30,60,453659000
M 8M 820303540505,54,5131,80,80,53,58615000
M 10M 10253040506076162,30,80,64,510824000
M 12M 12305080--8,57,2182,810,755121030000
M 16M 16406080--1210,7244,31,316161473000

Build & Price

Open 3D configurator
Specifications

Thread (Type A/B) d1
Thread (Type V/VR) d1
Thread length l1
Type




Selected Part (How to order)

Total (net)
3,79
plus VAT 0,72 €
gross 4,51 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181568
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 606-M4-10-AGN 606-M4-10-BGN 606-M4-12-AGN 606-M4-12-BGN 606-M4-16-AGN 606-M4-16-BGN 606-M4-20-AGN 606-M4-20-BGN 606-M4-25-AGN 606-M4-25-BGN 606-M5-12-AGN 606-M5-12-BGN 606-M5-16-AGN 606-M5-16-BGN 606-M5-20-AGN 606-M5-20-BGN 606-M5-25-AGN 606-M5-25-BGN 606-M5-30-AGN 606-M5-30-BGN 606-M6-16-AGN 606-M6-16-BGN 606-M6-16-VGN 606-M6-16-VRGN 606-M6-20-AGN 606-M6-20-BGN 606-M6-20-VGN 606-M6-20-VRGN 606-M6-25-AGN 606-M6-25-BGN 606-M6-25-VGN 606-M6-25-VRGN 606-M6-30-AGN 606-M6-30-BGN 606-M6-30-VGN 606-M6-30-VRGN 606-M6-40-AGN 606-M6-40-BGN 606-M6-40-VGN 606-M6-40-VRGN 606-M8-20-AGN 606-M8-20-BGN 606-M8-20-VGN 606-M8-20-VRGN 606-M8-30-AGN 606-M8-30-BGN 606-M8-30-VGN 606-M8-30-VRGN 606-M8-35-AGN 606-M8-35-BGN 606-M8-35-VGN 606-M8-35-VRGN 606-M8-40-AGN 606-M8-40-BGN 606-M8-40-VGN 606-M8-40-VRGN 606-M8-50-AGN 606-M8-50-BGN 606-M8-50-VGN 606-M8-50-VRGN 606-M10-25-AGN 606-M10-25-BGN 606-M10-25-VGN 606-M10-25-VRGN 606-M10-30-AGN 606-M10-30-BGN 606-M10-30-VGN 606-M10-30-VRGN 606-M10-40-AGN 606-M10-40-BGN 606-M10-40-VGN 606-M10-40-VRGN 606-M10-50-AGN 606-M10-50-BGN 606-M10-50-VGN 606-M10-50-VRGN 606-M10-60-AGN 606-M10-60-BGN 606-M10-60-VGN 606-M10-60-VRGN 606-M12-30-AGN 606-M12-30-BGN 606-M12-30-VGN 606-M12-30-VRGN 606-M12-50-AGN 606-M12-50-BGN 606-M12-50-VGN 606-M12-50-VRGN 606-M12-80-AGN 606-M12-80-BGN 606-M12-80-VGN 606-M12-80-VRGN 606-M16-40-AGN 606-M16-40-BGN 606-M16-40-VGN 606-M16-40-VRGN 606-M16-60-AGN 606-M16-60-BGN 606-M16-60-VGN 606-M16-60-VRGN 606-M16-80-AGN 606-M16-80-BGN 606-M16-80-VGN 606-M16-80-VR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.