JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 625 Cabinet U-Handles Plastic

Photo

GN 625 Cabinet U-Handles, Plastic Color: SW - Black, RAL 9005, shiny finish
Original design
code: M.843
Color: SW - Black, RAL 9005, shiny finish
GN 625 Cabinet U-Handles, Plastic Color: SW - Black, RAL 9005, shiny finish GN 625 Cabinet U-Handles, Plastic Color: BL - Blue, RAL 5024, shiny finish GN 625 Cabinet U-Handles, Plastic Color: GB - Yellow, RAL 1021, shiny finish GN 625 Cabinet U-Handles, Plastic Color: GN - Green, RAL 6017, shiny finish GN 625 Cabinet U-Handles, Plastic Color: GR - Gray, RAL 7040, shiny finish GN 625 Cabinet U-Handles, Plastic Color: OR - Orange, RAL 2004, shiny finish GN 625 Cabinet U-Handles, Plastic Color: RT - Red, RAL 3000, shiny finish GN 625 Cabinet U-Handles, Plastic Color: WS - White, RAL 9002, shiny finish

Product description

Information

Cabinet U-handles GN 625 have a very ergonomic elliptical profile and the surface is smooth and shiny.

Specification

Handle
Plastic, Polyamide (PA)

  • Operating temperature -20 °C to +110 °C
  • Color
    • Black, RAL 9005, shiny finishSWSW
    • Orange, RAL 2004, shiny finishOROR
    • Red, RAL 3000, shiny finishRTRT
    • Yellow, RAL 1021, shiny finishGBGB
    • Gray, RAL 7040, shiny finishGRGR
    • Blue, RAL 5024, shiny finishBLBL
    • Green, RAL 6017, shiny finishGNGN
    • White, RAL 9002, shiny finishWSWS

Threaded bushing

  • Brass
  • Stainless steel for WS

RoHS

Technical drawing

3D
Hide technical drawing
GN 625 Cabinet U-Handles, Plastic sketch

Article options / Table

Show / Hide columns
Length ldabht
min.
86 ±0,5M 6172646,512
117 ±0,5M 820305313
179 ±1,0M 820306213
300 ±1,0M 822326413

Build & Price

Open 3D configurator
Length l
Color
BL
GB
GN
GR
OR
RT
SW
WS

Selected Part (How to order)

Total (net)
6,40
plus VAT 1,22 €
gross 7,62 €
In stock
ELESA Code: 138105
Description: M.843/100 B-M6-C5
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 625-86-SWGN 625-86-ORGN 625-86-RTGN 625-86-GBGN 625-86-GRGN 625-86-BLGN 625-86-GNGN 625-86-WSGN 625-117-SWGN 625-117-ORGN 625-117-RTGN 625-117-GBGN 625-117-GRGN 625-117-BLGN 625-117-GNGN 625-117-WSGN 625-179-SWGN 625-179-ORGN 625-179-RTGN 625-179-GBGN 625-179-GRGN 625-179-BLGN 625-179-GNGN 625-179-WSGN 625-300-SWGN 625-300-ORGN 625-300-RTGN 625-300-GBGN 625-300-GRGN 625-300-BLGN 625-300-GNGN 625-300-WS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.