JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 628.3 Cabinet U-Handles Plastic, Flexible

Photo

GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DGR - Gray, RAL 7035, matte finish
Original design
code: EBP.FLX
Color (Cover caps): DGR - Gray, RAL 7035, matte finish
GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DGR - Gray, RAL 7035, matte finish GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DBL - Blue, RAL 5024, matte finish GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DGB - Yellow, RAL 1021, matte finish GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DGN - Green, RAL 6017, matte finish GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DOR - Orange, RAL 2004, matte finish GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DRT - Red, RAL 3000, matte finish GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DSG - Black-gray, RAL 7021, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Cabinet U-handles GN 628.3 are manufactured out of a flexible plastic material. They were developed for easy assembly on arched surfaces.

They cover the section from Ø 300 up to Ø 600. For Ø bigger than 600, the standard version GN 628 can be used.

The design of the cabinet U-handles GN 628.3 matches the Ergostyle® product family.

The cover caps are supplied loose.

Specification

Handle
Plastic, Polypropylene (PP)
with thermoplastic Elastomer (TPE)

  • Operating temperature 0 °C to +80 °C
  • Black-gray, matte, similar RAL 7021

Bushing
Brass


Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN

RoHS

Accessory

Distance Bushings GN 628.2

Technical drawing

3D
Hide technical drawing
GN 628.3 Cabinet U-Handles, Plastic, Flexible sketch

Article options / Table

Type

BMounting from the operator's side
Show / Hide columns
l1d2d3h1h2l2l3sA/Ft
117 ±0,5268,53918143919138,5
150 ±1288,54518178122101314

Build & Price

Open 3D configurator
Length l1
Type

Color (Cover caps)
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
8,90
plus VAT 1,69 €
gross 10,59 €
In stock
ELESA Code: 260261-C3
Description: EBP.140-8-FLX-C3
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 628.3-117-B-DSGGN 628.3-117-B-DORGN 628.3-117-B-DGRGN 628.3-117-B-DGBGN 628.3-117-B-DBLGN 628.3-117-B-DRTGN 628.3-117-B-DGNGN 628.3-150-B-DSGGN 628.3-150-B-DORGN 628.3-150-B-DGRGN 628.3-150-B-DGBGN 628.3-150-B-DBLGN 628.3-150-B-DRTGN 628.3-150-B-DGN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.