JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 628.4 Cabinet U-Handles Plastic, with Electrical Switching Function, Cable Connection

Photo

GN 628.4 Cabinet U-Handles, Plastic, with Electrical Switching Function, with Cable Type: KU - Cable below
Original design
code: EBR-SWM
Type: KU - Cable below
GN 628.4 Cabinet U-Handles, Plastic, with Electrical Switching Function, with Cable Type: KU - Cable below GN 628.4 Cabinet U-Handles, Plastic, with Electrical Switching Function, with Cable Type: KL - Cable on the side, left
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Cabinet U-handles GN 628.4 feature a button and two LEDs.

The button is fitted with a break or make contact or two break contacts and triggers an electrical control signal, such as for a machine control.

The two integrated LEDs in red and green can serve as a status indicator for a controller, for example.

The cover caps are supplied loose.

Complementary cabinet U-handles without switching function are available as GN 628.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +80 °C
  • Black-gray, matte finish, similar to RAL 7021

Cover caps
Plastic, Polyamide (PA)
Black-gray, matte


RoHS

Accessory

Distance Bushings GN 628.2

Technical drawing

3D
Hide technical drawing
GN 628.4 Cabinet U-Handles, Plastic, with Electrical Switching Function, with Cable sketch

Article options / Table

Type

KLCable on the side, left
KRCable on the side, right
KUCable below
Show / Hide columns
l1 ±0,5d1d2h1h2l2l3sCable length in m
132288,54420160898,52.55

Build & Price

Open 3D configurator
Specifications

Length l1
Type



Cable length

Electrical and mechanical characteristics

Button
Contacts
Switching voltage
Switching current
mech. life expectancy


1x normally open / 1x normally closed
max. 28 V DC / 30 V AC
max. 1 A
106 operating cycles

Drawing Button GN GN 628.4

LED
Operating voltage
Colour


24 ± 15 % V DC
left - reen
right - red

Drawing LED GN 628.4

Connection type
Cable (Type KL / KU)
or
Connector (Type SL / SU)
Protection class


PUR-cable with 2,5 m or 5 m length

Connector M12x1, 8-pole

IP65

GN 628.4 Belegung

Selected Part (How to order)

Total (net)
89,22
plus VAT 16,95 €
gross 106,17 €
In stock
ELESA Code: 260556-C1
Description: EBR.150-SWM-L-F2,5
Weight: 0,240 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85365007
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 628.4-132-KL-2,5GN 628.4-132-KR-2,5GN 628.4-132-KU-2,5GN 628.4-132-KL-5GN 628.4-132-KR-5GN 628.4-132-KU-5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.