JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 629 Cabinet U-Handles Plastic, with Cover Cap

Photo

GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DRT - Red, RAL 3000, matte finish
Original design
code: EMPC.
Color of the cover cap: DRT - Red, RAL 3000, matte finish
GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DRT - Red, RAL 3000, matte finish GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DBL - Blue, RAL 5024, matte finish GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DGB - Yellow, RAL 1021, matte finish GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DGN - Green, RAL 6017, matte finish GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DOR - Orange, RAL 2004, matte finish GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
GDA

Product description

Information

The design of the cabinet U-handles GN 629 matches the product family of Ergostyle®.

A typical field of application for these U-handles is doors of protective enclosures on machines and fixtures.

By attaching the cover cap, the two fastening screws are covered. It can be removed using a screwdriver.

The cover caps are supplied loose.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black-gray, matte finish, similar to RAL 7021

Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN

RoHS

Technical drawing

3D
Hide technical drawing
GN 629 Cabinet U-Handles, Plastic, with Cover Cap sketch

Article options / Table

Type

BMounting from the operator's side
Show / Hide columns
l1
Nominal size

Actual size
dbh1h2h3l2l3mA/Ft
117118,5 ±16,52854,52117,5159,5938106,5
117118,5 ±18,52854,52115,5159,59310138,5

Build & Price

Open 3D configurator
Length l1
Bore d
Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
5,10
plus VAT 0,97 €
gross 6,07 €
In stock
Weight: 0,082 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 629-117-6,5-B-DSGGN 629-117-6,5-B-DORGN 629-117-6,5-B-DGRGN 629-117-6,5-B-DGBGN 629-117-6,5-B-DBLGN 629-117-6,5-B-DRTGN 629-117-6,5-B-DGNGN 629-117-8,5-B-DSGGN 629-117-8,5-B-DORGN 629-117-8,5-B-DGRGN 629-117-8,5-B-DGBGN 629-117-8,5-B-DBLGN 629-117-8,5-B-DRTGN 629-117-8,5-B-DGN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.