JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6336.13 Star Knobs with Loss Protection

Photo

GN 6336.13 Star Knobs with Loss Protection, with Threaded Stud Type: K - With ball chain
Type: K - With ball chain
GN 6336.13 Star Knobs with Loss Protection, with Threaded Stud Type: K - With ball chain GN 6336.13 Star Knobs with Loss Protection, with Threaded Stud Type: A - Only with retaining ring GN 6336.13 Star Knobs with Loss Protection, with Threaded Stud Type: H - With retaining cable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 6336.13 can be captive-attached to a base element with the help of a ball chain or a retaining cable.

The star knobs are supplied ready assembled (with retaining ring and ball chain or retaining cable).

Specification

Star knob DIN 6336
Plastic
Thermoplast (Polyamide PA)
Black, matte


Threaded stud
Stainless steel

  • M5 ... M10: 304 Cu
  • M12: AISI 303

Retaining ring GN 111.6
Stainless steel AISI 301


Ball chain GN 111.5 (Type K)
Stainless steel AISI 301


Retaining cable GN 111.2 (Type H)
Stainless steel
Coated with clear plastic


RoHS

On request

Ball chains / Retaining cables with other lengths
With spiral retaining cable GN 111.4
Other GN standards with loss protection

Technical drawing

3D
Hide technical drawing
GN 6336.13 Star Knobs with Loss Protection, with Threaded Stud sketch

Article options / Table

Type

AOnly with retaining ring
HWith retaining cable
KWith ball chain
Show / Hide columns
d1d2Length ld3h1h2h3rs
25M 510152025121682,521,22,8
32M 6162025301420103,522,32,8
40M 820253040182513429,53,2
50M 1020253045223217534,63,8
63M 12304050-2640215,536,73,8

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Length l
Type



Selected Part (How to order)

Total (net)
4,91
plus VAT 0,93 €
gross 5,84 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.