JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6342 Washers with Axial Friction Bearing Steel

Photo

GN 6342 Washers with Axial Friction Bearing, Steel

Product description

Information

Used in connection with clamping screws, e.g. star knob screws, washers with axial friction bearing GN 6342 offer the following advantages:

  • almost double the clamping force owing to lower area friction
  • fixed contact surface acting gently on the element to be clamped

Specification

SteelST
Blackened


Sliding disk

  • Plastic (Polyamide 46)
  • Glass fiber reinforced
  • Temperature resistant up to 120 °C
  • Slightly greased (PTFE-mounting grease)

RoHS

Technical drawing

3D
Hide technical drawing
GN 6342 Washers with Axial Friction Bearing, Steel sketch

Article options / Table

Show / Hide columns
d1d2 +0,2/+0,4d3hfor screws
with thread
Static
load
in kN
206166M 620
268227M 838
2810248M 1040
3212289M 1255

Build & Price

Open 3D configurator
Specifications

Material

Outside diameter d1
Inner diameter d2

Selected Part (How to order)

Total (net)
11,35
plus VAT 2,16 €
gross 13,51 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.