JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 6340 Washers

Photo

DIN 6340 Washers, Heat-Treated Steel

Product description

Information

Washers DIN 6340 are mainly used for elongated holes.

Size 15 is not on the official DIN standard sheet.

Specification

Heat-treated steel

  • Tempered
    Hardness (350 + 80) HV 30
  • Phosphate-treated
  • Blanked
    Not deburred

RoHS

Technical drawing

3D
Hide technical drawing
DIN 6340 Washers, Heat-Treated Steel sketch

Article options / Table

Show / Hide columns
d1d2sFor screws
with thread
6,4173M 6
8,4234M 8
10,5284M 10
13355M 12
15405M 14
17456M 16
21506M 20
25608M 24
316810M 30

Build & Price

Open 3D configurator
Inner diameter d1

Selected Part (How to order)

Total (net)
0,27
plus VAT 0,05 €
gross 0,32 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.