JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 666.7 Tubular Handles Stainless Steel, Mounting from the Operator‘s Side

Photo

GN 666.7 Tubular Handles, Stainless Steel, Mounting from the Operator‘s Side Type: E - With stainless steel cover
Type: E - With stainless steel cover
GN 666.7 Tubular Handles, Stainless Steel, Mounting from the Operator‘s Side Type: E - With stainless steel cover GN 666.7 Tubular Handles, Stainless Steel, Mounting from the Operator‘s Side Type: K - With plastic cover
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

For a mounting of tubular handles GN 666.7 (mounting from operator‘s side) the stud is first screwed in from the machine side with the threaded pin DIN 913-M8x25 (included) and then the handle is pushed on and secured with the grub screw DIN 914-M5.

Type E of stainless steel tubular handles GN 666.7 is completely made of A2 stainless steel.

Specification

Handle tube
Stainless steel AISI 304, wall thickness 1,5 mm
Matte shiny finish, ground


Handle legs
Stainless steel AISI 304
Matte shiny finish, ground


Covers

  • Plastic, thermoplastic elastomer (TPE)
    Black, matte for type K
  • Stainless steel AISI 304 for type E

Fastening set
Stainless steel AISI 304

  • Mounting stud with threaded pin DIN 913-M8
  • Grub screw DIN 914-M5

RoHS

On request

Special lengths

Technical drawing

3D
Hide technical drawing
GN 666.7 Tubular Handles, Stainless Steel, Mounting from the Operator‘s Side sketch

Article options / Table

Form

KWith plastic cover
EWith stainless steel cover
Show / Hide columns
d1d3l1 ±0,5l2 ±0,3
Threaded bore
for mounting stud
d4hl3l4
30M 8200200206026515
30M 8250250206031515
30M 8300300206036515
30M 8400400206046515
30M 8500500206056515
30M 8600600206066515

Build & Price

Open 3D configurator
Handle diameter d1
Thread d3
Length l1
Type


Mounting sketch

99aef659-7276-4320-a65e-e79f0d37de65

Example of application

0df47085-3d23-4f7d-8d50-f3e45da8927f

Tubular handles GN 666.5 / GN 666.7 allow the mounting of a pair of handles in opposite position. This method could be used on doors (double handle).

Generally a modification of the thread length l4 is required for this. The included threaded pin DIN 913-M8x25-A2 of the mounting stud needs to be replaced by a longer threaded pin, too.

Handles with a modified thread length l4 are available on request.

Selected Part (How to order)

Total (net)
78,20
plus VAT 14,86 €
gross 93,06 €
In stock
incl. material surcharge: 1,39 €
The material surcharge is already included in the price.
Weight: 0,581 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 666.7-30-M8-200-KGN 666.7-30-M8-200-EGN 666.7-30-M8-250-KGN 666.7-30-M8-250-EGN 666.7-30-M8-300-KGN 666.7-30-M8-300-EGN 666.7-30-M8-400-KGN 666.7-30-M8-400-EGN 666.7-30-M8-500-KGN 666.7-30-M8-500-EGN 666.7-30-M8-600-KGN 666.7-30-M8-600-E

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.