JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7017 Indexing Plungers with Lever, with and without Rest Position

Photo

GN 7017 Indexing Plungers, Steel Type: B - Without rest position, without lock nut
Material: ST - Steel
Type: B - Without rest position, without lock nut
Material: ST - Steel
GN 7017 Indexing Plungers, Steel Type: B - Without rest position, without lock nut
Material: ST - Steel GN 7017 Indexing Plungers, Steel Type: BK - Without rest position, with lock nut
Material: ST - Steel GN 7017 Indexing Plungers, Steel Type: C - With rest position, without lock nut
Material: ST - Steel GN 7017 Indexing Plungers, Steel Type: CK - With rest position, with lock nut
Material: ST - Steel

Product description

Information

Indexing plungers GN 7017 are activated through a lever and are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.

The type C / CK with rest position are used for such applications where the plunger has to stay in its retracted position.

During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

Specification

SteelST
Zinc plated, blue passivated


Pressure spring
Stainless steel AISI 301


RoHS

Technical drawing

3D
Hide technical drawing
GN 7017 Indexing Plungers, Steel sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
Show / Hide columns
d1
Plunger h11
Bore +0,03 / +0,08
d2d3el1l2
min.
l3l4l5
min.
A/Fmax.  tightening
torque in Nm
Spring
load in N≈
initial


end
4M 62,56,9329,5202,51661.6310
5M 839,24212273,119,584.53,513,5
6M 103,511,5511433,53,7241010416
8M 12513,8541931,84,3321213422
10M 16519,677,52550,5533,51642423

Build & Price

Open 3D configurator
Specifications

Bolt diameter d1
Collet thread d2
Type




Material

Selected Part (How to order)

Total (net)
4,20
plus VAT 0,80 €
gross 5,00 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.