JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 706.3 Threaded Shaft Collars Steel

Photo

GN 706.3 Threaded Shaft Collars, Steel

Product description

Information

Threaded shaft collars GN 706.3 correspond in outer dimensions to the semi-split shaft collars GN 706.2. The bore has, however, an internal thread so that the clamping ring can be screwed in like a nut, for instance, to a spindle thread in order to limit the adjustment range or the screw-in depth. The clamping is then done by reducing the slot height without damaging the thread.

The thread d3 for sizes d1 = 20 to 32 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Specification

SteelST

  • Sintered
  • Black oxidized with vapor
  • Socket cap screw DIN 912
    Steel, plain

RoHS

Accessory

Adjustable Hand Levers GN 311
Damping Washers GN 7062.30

Technical drawing

3D
Hide technical drawing
GN 706.3 Threaded Shaft Collars, Steel sketch

Article options / Table

Show / Hide columns
d1d2 6H±0,2d3sx ≈
max. protrusion
of cap screw
Adjustable hand lever
for d3
20M 8M 8 x 19M 32,11-
22M 10M 10 x 19M 32,10,8-
26M 12M 12 x 1,511M 42,11,6-
32M 16M 16 x 1,511M 42,10,7GN 311-30-M4-12-SW
42M 20M 20 x 1,515M 530,6GN 311-30-M5-15-SW
48-M 24 x 1,515M 530GN 311-45-M5-16-SW
55-M 30 x 1,515M 630,4GN 311-45-M6-18-SW

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Thread d2
Fine thread d2
Material

Selected Part (How to order)

Total (net)
6,54
plus VAT 1,24 €
gross 7,78 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.