JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 706.4 Semi-Split Shaft Collars Steel / Aluminum, with Adjustable Hand Lever

Photo

GN 706.4 Semi-Split Shaft Collars, Steel / Aluminum, with Adjustable Hand Lever Material: AL - Aluminum
Material: AL - Aluminum
GN 706.4 Semi-Split Shaft Collars, Steel / Aluminum, with Adjustable Hand Lever Material: AL - Aluminum GN 706.4 Semi-Split Shaft Collars, Steel / Aluminum, with Adjustable Hand Lever Material: ST - Steel

Product description

Information

Semi-split shaft collars GN 706.4 can safely and simply be clamped by reducing the slot height by using an adjustable hand lever and thus they act, for instance, like an end stop.

This version offers great advantages especially for applications that demand new positions of the shaft collar.

The thread d3 for sizes d1 = 32 and 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Specification

SteelST

  • Sintered
  • Black oxidized with vapor

AluminumAL
Turned, tumbled


Adjustable hand levers

  • Zinc die casting
    Powder coated
    Black RAL 9005, textured finish
  • Screw insert and retaining screw
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 706.4 Semi-Split Shaft Collars, Steel / Aluminum, with Adjustable Hand Lever sketch

Article options / Table

Show / Hide columns
d1d2 H10b ±0,2d3d4l1l2s
32B 14-11M 41337302,1
36B 15B 1613M 51338,5302,1
42B 18B 2015M 51341303
48B 22B 2515M 51343453
55B 28B 3015M 61345453
60B 32B 3515M 61346,5454
65B 40-15M 61347,5454

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Bore d2
Material


Selected Part (How to order)

Total (net)
14,49
plus VAT 2,75 €
gross 17,24 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.