GN 704 Quick Release Shaft Collars Aluminum

Quick Release Shaft Collars GN 704: Aluminum

Product description

Quick release shaft collars GN 704 are clamped by reducing the slot height using an eccentric lever. That allows the collars to be adjusted easily and quickly without tools. The aluminum design delivers low inertia values.

The specified tightening torque of the screw is a recommended value with which the collar clamped to a shaft (with closed eccentric lever) is capable of reaching the specified axial load capacity. The details on axial load capacity are non-binding guidance values and do not constitute a warranty of characteristics.

Keeping the friction surface of the eccentric lever slightly greased will help to prolong the useful service life.

Specification

Ring
Aluminum
Black anodized


Lever
Aluminum
Yellow anodized


RoHS

Hide technical drawing
GN 704 Quick Release Shaft Collars, Aluminum sketch

Article options / Table

Show / Hide columns
d1d2bsTightening torque
of the screw
in Nm ≈
Axial
load in N ≈
min.


max.
38B 6B 8B 10B 12B 14B 15B 16101,50.5133267
50B 20B 25B 28B 30---131,50.7311445
75B 32B 35B 38----151,51.5467534
100B 40B 42B 45B 48B 50--194,54.5556867
120B 54B 55B 60B 65B 70B 75-194,54.58901379

Build & Price

Outside diameter d1
Bore d2
Outside diameter d1
Bore d2

Selected Part (How to order)

Total (net)
31,34
plus VAT 5,95 €
gross 37,29 €
In stock
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.