JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7062.30 Damping Washers Elastomer, for Semi-Split Shaft Collars

Photo

GN 7062.30 Damping Washers, Elastomer, for Semi-Split Shaft Collars

Product description

Information

Damping washers GN 7062.30 are designed as accessories for semi-split shaft collars and are attached with the help of an adhesive film, preferably on the groove-less side of the shaft collar. They absorb mild shocks and have a sound-damping effect when the shaft collars come into contact with other components.

Generally, after the protective film is removed, the damping washers can be attached to any suitable and clean surface.

Semi-split shaft collars GN 7062.3 are generally offered with assembled damping washers.

Specification

Elastomer (PUR)

  • 70 Shore A
  • Temperature resistant up to 80 °C
  • Transparent

Adhesive film

  • Acrylate dispersion, solvent-free
  • Strong adhesion

RoHS

Technical drawing

3D
Hide technical drawing
GN 7062.30 Damping Washers, Elastomer, for Semi-Split Shaft Collars sketch

Article options / Table

Show / Hide columns
Dimension
of matching
shaft collars

d1



d2
Bore series 1




Bore series 2
Dimension
damping washers


d3



d4
Bore series 1




Bore series 2



±0,2



s
30B 12-2813-22,1
32B 14-3015-22,1
36B 15B 1634161722,1
42B 18B 203919,521,533
48B 22B 254523,526,533
55B 28B 305229,531,533
60B 32B 355733,536,534
65B 40-6241,5-34

Build & Price

Open 3D configurator
Outside diameter d1
d2

Selected Part (How to order)

Total (net)
0,48
plus VAT 0,09 €
gross 0,57 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.