JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 623.1 Latches Operation with Lever, with and without Lock

Photo

GN 623.1 Latches with Lever, With and Without Lock Form: SL - With lock, lockable by turning left (different locks)
ELESA original design
code: ELCK
Form: SL - With lock, lockable by turning left (different locks)
GN 623.1 Latches with Lever, With and Without Lock Form: SL - With lock, lockable by turning left (different locks) GN 623.1 Latches with Lever, With and Without Lock Form: OS - Without lock, turns 90° in both directions GN 623.1 Latches with Lever, With and Without Lock Form: SR - With lock, lockable by turning right (different locks)
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Latches GN 623.1 lock by a turning operation limited to 90°, which moves the latch arm in the locked position behind the door frame.

Latch arms with different bend angles cover a latch arm distance A of 10 and 18 mm.

The latches with lock are supplied with 2 keys. The key can be removed in both end positions.

For parts that take different locks, 400 different lock variants are available with correspondingly numbered keys.

Specification

Plastic
Technopolymer (Polyamid PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray, matte, similar to RAL 7021

Latch arm
Sheet steel, zinc plated


Key
Brass nickel plated


Other parts
Steel zinc plated resp. brass
or stainless steel


RoHS

On request

Same lock
Different locks, with general key

Technical drawing

3D
Hide technical drawing
GN 623.1 Latches with Lever, With and Without Lock sketch

Article options / Table

Form

SLWith lock, lockable by turning left (different locks)
SRWith lock, lockable by turning right (different locks)
OSWithout lock, turns 90° in both directions
Show / Hide columns
l1Latch distance Ad1d2h1h2
67101832203525
85101837234125

Build & Price

Open 3D configurator
Gear lever diameter l1
Form



Latch distance A

Construction and assembly instructions

Sketch Mounting GN 623.1

Selected Part (How to order)

Total (net)
18,79
plus VAT 3,57 €
gross 22,36 €
In stock
ELESA Code: 212311
Description: ELCK.67-1-D
Weight: 0,148 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.