JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 719.2 Domed Gear Knobs

Photo

GN 719.2 Domed Gear Knobs, Plastic Color: SW - Black, RAL 9005, shiny finish
ELESA original design code:
I.622 / I.622 N
Color: SW - Black, RAL 9005, shiny finish
GN 719.2 Domed Gear Knobs, Plastic Color: SW - Black, RAL 9005, shiny finish GN 719.2 Domed Gear Knobs, Plastic Color: BL - Blue, RAL 5024, shiny finish GN 719.2 Domed Gear Knobs, Plastic Color: GB - Yellow, RAL 1021, shiny finish GN 719.2 Domed Gear Knobs, Plastic Color: GR - Gray, RAL 7040, shiny finish GN 719.2 Domed Gear Knobs, Plastic Color: OR - Orange, RAL 2004, shiny finish GN 719.2 Domed Gear Knobs, Plastic Color: RT - Red, RAL 3000, shiny finish GN 719.2 Domed Gear Knobs, Plastic Color: WS - White, RAL 9002, shiny finish

Product description

Information

Domed gear knobs GN 719.2 are very often used in place of ball knobs DIN 319 on switch levers, gear levers etc. Domed gear knobs satisfy by their form and ergonomical aspects.

When using press-on type domed gear knobs (with bore B), a threaded shaft is not required. During mounting, easy blows with a soft hammer are sufficient to drive the knob into place, the shaft end should be slightly rounded or chamfered (30°). The knobs sit absolute vibration-tight.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Specification with thread Temperature resistant up to 80 °C
  • Specification press-on type Temperature resistant up to 50 °C

Color:
Black, RAL 9005, shiny finishSWSW
Orange, RAL 2004, shiny finishOROR
Gray, RAL 7040, shiny finishGRGR
Yellow, RAL 1021, shiny finishGBGB
Blue, RAL 5024, shiny finishBLBL
Red, RAL 3000, shiny finishRTRT
White, RAL 9002, shiny finishWSWS


RoHS

Technical drawing

3D
Hide technical drawing
GN 719.2 Domed Gear Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2
with thread
all colors, not in WS
d3
Press on type
only color SW, RT, WS


only color SW, RT
d4ht1t2 ±0,5t3
16M 6-B 6--1225163,517
20M 8-B 8--1432203,521
26----B 8174230525
26M 8M 10B 10--174230530
34M 10M 12B 10B 12-2154,535840

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Bore diameter d3
Bore diameter d3
Color
BL
GB
GR
OR
RT
SW
WS

Selected Part (How to order)

Total (net)
0,94
plus VAT 0,18 €
gross 1,12 €
In stock
ELESA Code: 120911
Description: I.622/25-M6-C9
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.