Knobs

Knobs transmit manual force to shafts and rods, or are for example used to open sliding shelves and co-vers.

Filter products
New Products
Material
Thread (from - to) Thread
Bore (from - to) Bore
Product Family

DIN 319 Ball Knobs Plastic Material: KU - Plastic<br />Type: C - With tapped hole, without bushing
DIN 319 Ball Knobs Plastic
DIN 319 Ball Knobs, Plastic, Red Material: KU - Plastic<br />Type: C - With tapped hole, wihout bushing<br />Color: RT - Red
DIN 319 Ball Knobs, Plastic, Red
DIN 319 Ball Knobs Steel, Aluminum Material: AL - Aluminum<br />Type: C - With thread
DIN 319 Ball Knobs Steel, Aluminum
DIN 319 Ball Knobs, Stainless Steel Material: NI - Stainless steel<br />Type: C - With thread
DIN 319 Ball Knobs, Stainless Steel
GN 719.2 Domed Gear Knobs, Plastic Color: SW - Black, RAL 9005, shiny finish
GN 719.2 Domed Gear Knobs, Plastic
GN 517.1 Positioning and Control Symbols Symbol code: F1 - Lifting
GN 517.1 Positioning and Control Symbols
GN 519.2 Cylindrical Knobs, Plastic Color: SW - Black, RAL 9005, matte finish
GN 519.2 Cylindrical Knobs, Plastic
GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DGR - Gray, RAL 7035, matte finish
GN 675.1 Ball Handles with Cover Cap, Plastic, Softline
GN 76 Mushroom Shaped Knobs, Plastic Type: D - With internal thread
GN 76 Mushroom Shaped Knobs, Plastic
GN 75.5 Mushroom Shaped Knobs, Stainless Steel Type: D - With internal thread<br />Finish: MT - Matte shot-blasted finish
GN 75.5 Mushroom Shaped Knobs, Stainless Steel
GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: D - With internal thread<br />Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - HNBR
NEW GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design
GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: SG - Black-gray, RAL 7021, matte finish
GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass
GN 676.1 Knobs, Steel, blackened Type: A - Without knurl
GN 676.1 Knobs, Steel, blackened
GN 676.2 Knobs, Steel, Zinc Plated Type: A - Without knurl
GN 676.2 Knobs, Steel, Zinc Plated
GN 676.5 Knobs, Stainless Steel Type: B - With knurl
GN 676.5 Knobs, Stainless Steel