JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 722.6 Indexing Plungers Steel, with Flange for Surface Mounting, with Rest Position, with Pull Ring

Photo

GN 722.6 Indexing Plungers, Steel, with Flange for Surface Mounting, with Rest Position Type: C - With pull ring, with rest position
Finish: SW - Black, RAL 9005, textured finish
Type: C - With pull ring, with rest position
Finish: SW - Black, RAL 9005, textured finish
GN 722.6 Indexing Plungers, Steel, with Flange for Surface Mounting, with Rest Position Type: C - With pull ring, with rest position
Finish: SW - Black, RAL 9005, textured finish GN 722.6 Indexing Plungers, Steel, with Flange for Surface Mounting, with Rest Position Type: C - With pull ring, with rest position
Finish: ZB - Zinc plated, blue passivated

Product description

Information

With indexing plungers GN 722.6, the plunger pin is actuated via the pull ring. This is done either manually, with a cable or by means of an extended pull rod with hook. The ZB and SW versions are designed for applications in steel construction.

The type with rest position is used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the locking pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

For fastening, slotted or hexagonal mounting holes allow the use of socket cap screws DIN 912 and hex screws or nuts according to DIN 931 or DIN 934.

Specification

  • Guide
    Steel precision casting
    • Zinc plated, blue passivatedZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW

  • Pull ring
    Steel precision casting
    Zinc plated, blue passivated

  • Plunger pin
    Steel
    Zinc plated, blue passivated

  • Pressure spring
    Stainless steel AISI 316Ti

RoHS

Technical drawing

3D
Hide technical drawing
GN 722.6 Indexing Plungers, Steel, with Flange for Surface Mounting, with Rest Position sketch

Article options / Table

Type

CWith pull ring, with rest position
Show / Hide columns
d1
Pin -0,05/-0,25
Bore +0,1/+0,3
s+0,3d2 +0,3d3d4h1h2k1k2k3l1l2l3l4l5l6mA/FSpring load in N ≈
Initial

End
8206,16,13467,51,57,518126814355141,54834101435
10206,16,13467,51,57,518126814355141,54834101435
12206,16,13467,51,57,518126814355141,54834101435
14206,16,13467,51,57,518126814355141,54834101435
163010,110,1489155143410102205478608055172270
203010,110,1489155143410102205478608055172270

Build & Price

Open 3D configurator
Specifications





d1
s
Type

Finish
SW
ZB

Selected Part (How to order)

Total (net)
11,50
plus VAT 2,19 €
gross 13,69 €
Delivery time 3-7 days
Weight: 0,184 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 722.6-8-20-C-SWGN 722.6-8-20-C-ZBGN 722.6-10-20-C-SWGN 722.6-10-20-C-ZBGN 722.6-12-20-C-SWGN 722.6-12-20-C-ZBGN 722.6-14-20-C-SWGN 722.6-14-20-C-ZBGN 722.6-16-30-C-SWGN 722.6-16-30-C-ZBGN 722.6-20-30-C-SWGN 722.6-20-30-C-ZB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.