JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 725 Cabinet U-Handles Plastic, Detectable, FDA Compliant, Threaded Bushing Stainless Steel

Photo

GN 725 Cabinet U-Handles, Detectable, FDA Compliant Plastic Material / Finish: VDB - Visually detectable, blue, RAL 5005, matte
Original design
code: M.643-SST-VD/MD
Material / Finish: VDB - Visually detectable, blue, RAL 5005, matte
GN 725 Cabinet U-Handles, Detectable, FDA Compliant Plastic Material / Finish: VDB - Visually detectable, blue, RAL 5005, matte GN 725 Cabinet U-Handles, Detectable, FDA Compliant Plastic Material / Finish: MDB - Metal detectable, blue, RAL 5001, matte finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Detectable

Product family standard parts made of detectable plastics

Visually detectable standard parts are made of blue plastic. The blue color makes them especially visible to the human eye and, perhaps more importantly, to optical monitoring systems.
Metal detectable standard parts are made of blue plastics that contain additives such as iron oxide. As a result, they are detected by metal detectors as of a particle volume of 0.125 cm³, meaning that even hidden plastic chips can be detected.
All detectable plastic standard parts are made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011.

Show all detectable standard parts
FDA

FDA compliant

Product description

Information

Cabinet U-handles GN 725 are made of blue plastic granulate that is FDA compliant as per FDA CFR.21 and EU 10/2011 as well as visually detectable or metal detectable.

The blue color is especially easy to see with the human eye and is also easy to detect with optical monitoring systems. This allows monitoring of the production process, such as in food production, so that the process can be interrupted if foreign bodies are detected.

The plastic of type MDB also contains metal detectable additives. Metal detectors will be triggered by this material as of a particle volume of about 0.125 cm3 meaning that even hidden plastic chips can be detected.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • FDA compliant plastic granulate
  • Visually detectable, blue, RAL 5005, matteVDBVDB
  • Metal detectable, blue, RAL 5001, matte finishMDBMDB

Threaded bushing
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 725 Cabinet U-Handles, Detectable, FDA Compliant Plastic sketch

Article options / Table

Show / Hide columns
Length ldabhmin.
117 ± 0,5M 815254913
179 ± 1M 816275713

Build & Price

Open 3D configurator
Specifications


Length l
Thread d
Material / Finish
MDB
VDB

Standard parts with visual detectability

Visually detectable standard parts are made of blue plastic.
The blue color makes them especially visible to the human eye and, perhaps more importantly, to optical monitoring systems. Especially in milk and meat products, but also in most other areas of food production, blue colors are rarely encountered and therefore stand out well.
Complete standard parts or only pieces of them that mistakenly end up in the food production can then be easily and reliably detected. In addition, contaminants and residues of food on standard parts and operating elements are also easier to identify thanks to the color contrast.
All visually detectable plastic standard parts are made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011 and can therefore be used safely in contact with food and in pharmaceutical production.

Standard parts with metal detectability

Metal detectable standard parts are made of blue plastics that contain additives such as iron oxide.
As a result, they are detected by metal detectors as of a particle volume of 0.125 cm3, meaning that even hidden plastic chips can be detected. The blue color also improves visual detectability. It is always important to calibrate the metal detector since products at risk of contamination and the moisture they contain can influence the detection performance.
Also the metal detectable plastic standard parts are also made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011 and can therefore be used safely in contact with food and in pharmaceutical production.

Selected Part (How to order)

Total (net)
13,04
plus VAT 2,48 €
gross 15,52 €
In stock
ELESA Code: 194113
Description: M.643/140-117-SST-M8-VD
Weight: 0,070 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 725-117-M8-VDBGN 725-117-M8-MDBGN 725-179-M8-VDBGN 725-179-M8-MDB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.