JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 731.2 Latches with Gripping Tray with Latch Arm Steel, Operation with Socket Key or Key

Photo

GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key Type: SC - With key (same lock)
Identification no.: 1 - Operation in the illustrated position, at the top left
ELESA original design
code: PR-CH / LPR
Type: SC - With key (same lock)
Identification no.: 1 - Operation in the illustrated position, at the top left
GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key Type: SC - With key (same lock)
Identification no.: 1 - Operation in the illustrated position, at the top left GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key Type: DK - With triangular spindle (DK6,5)
Identification no.: 1 - Operation in the illustrated position, at the top left GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key Type: SM - With key (different lock, with master key)
Identification no.: 1 - Operation in the illustrated position, at the top left GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key Type: SU - With key (different lock)
Identification no.: 2 - Operation in the illustrated position, at the top right GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key Type: VDE - With double bit
Identification no.: 1 - Operation in the illustrated position, at the top left GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key Type: VK - With square spindle
Identification no.: 2 - Operation in the illustrated position, at the top right

Product description

Information

Latches with gripping tray GN 731.2 are used in applications which require a moulded recess in addition to the latching mechanism, e.g. if operating elements are not allowed to protrude for reasons of space. They lock by a turning operation limited to 90°, which moves the latch arm in the locked position behind the door frame.

Latch arms with different bend angles cover a latch distance A1 or A2 from 11 to 35 mm. The latch arm length can also be selected.

Depending on the type, the latches are supplied with 2 plastic socket keys or 2 brass keys. The key may be pulled off in both end positions.

For types with the same lock every lock can be opened with the same key. For types with different locks, there are over 400 (type SU) or 160 (type SM) different lock variants with correspondingly numbered keys.

The details on load-bearing capacity F1 and F2 were determined with a wall thickness s = 1,5 mm.

The latches with gripping tray GN 731.2 are supplied with loosely enclosed latch arm.

Specification

Housing, operation bolt
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Black-gray, RAL 7021, matte finishSGSG

Latch arm
Steel, zinc plated


Lock cylinder
Zinc die casting


Key
Brass, nickel plated


Washer, screw (Type SC, SU, SM)
Steel, zinc plated


Washer, screw (Type DK, VK, VDE)
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 731.2 Latches with Gripping Tray, with Latch Arm Steel, Operation with Socket Key or Key sketch

Article options / Table

Type

SCWith key (same lock)
SUWith key (different lock)
SMWith key (different lock, with master key)
DKWith triangular spindle (DK6,5)
VKWith square spindle
VDEWith double bit

Identification no.

1Operation in the illustrated position, at the top left
2Operation in the illustrated position, at the top right
Show / Hide columns
Latch crimping zA1A2Latch length lF1
in N
F2
in N
023231822324636001500
22125252835-36001500
51828303336-36001500
8153133---36001500
12113527---36001500

Build & Price

Open 3D configurator
Type






Latch crimping z
Latch length l
Identification no.


Color
SG

Construction and assembly instructions

MD731.2_MT-32214-1

  1. For installation, make a recess in the door, cover or hatch as shown in the outline drawing.

The recess dimension y is to be made depending on the sheet metal thickness of the door. The appropriate values are shown in the table.

Show / Hide columns
Wall thickness sx +0.3y +0.1
0,7 ... 1,011030,5
> 1,0 ... 1,511030,7
> 1,5 ... 2,211031,7

  1. Deburr the recess before fitting the gripping tray.

  2. First insert the top of the gripping tray into the opening.

  3. Then push in the bottom side until the latch elements clip into place.

Selected Part (How to order)

Total (net)
11,08
plus VAT 2,11 €
gross 13,19 €
In stock
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.