Cam latches, often called quarter-turn latches, hold doors and covers closed with a 90° turn of the operating element, which positions a latch arm behind the frame. Angled edges on the latch arm make the latching easier.
Depending on the requirements, various types of cam latches and quarter-turn latches are available. Depending on the requirements, various types of cam latches and quarter-turn latches are available.