JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7405 Strainer Fittings Stainless Steel

Photo

GN 7405 Strainer Fittings, Stainless Steel Type: A - Fitting with internal thread, on both ends
Type: A - Fitting with internal thread, on both ends
GN 7405 Strainer Fittings, Stainless Steel Type: A - Fitting with internal thread, on both ends GN 7405 Strainer Fittings, Stainless Steel Type: B - Fitting with female / male thread
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Strainer fittings GN 7405 are suited for assembly into piping systems as upstream or downstream protection devices. Depending on the mesh size, particles carried by liquid or gaseous media can be prevented from passing through. Units or housing interiors are thereby protected from foreign objects which can impair function or durability due to their size.

The housing is separately bolted through a union nut, making assembly/disassembly easier and allowing the strainer insert to be exchanged if necessary.

Replacement or maintenance strainers are available under the GN 7403.1 standard.

Specification

Housing
Stainless steelNI AISI 304


Strainer
Stainless steel mesh AISI 304


Strainer bezel
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C

O-ring
Rubber NBR (Perbunan®)


RoHS

Accessory

Strainers GN 7403.1

Technical drawing

3D
Hide technical drawing
GN 7405 Strainer Fittings, Stainless Steel sketch

Article options / Table

Type

AFitting with internal thread, on both ends
BFitting with female / male thread
Show / Hide columns
dMesh size
in µm
el1l2l3l4l5s1s2Differential pressure Δ 1 b
Flow volume in l/min.
Water
100 µm
500 µm Hydraulic oil (HPL 46) 100 µm 500 µm
G 3/81005004036,51221124536222125718
G 1/21005004540132314494126486115.538.5
G 3/41005005546152516555034961043077.5

Build & Price

Open 3D configurator
Material

d
Type


Mesh size

Selected Part (How to order)

Total (net)
27,92
plus VAT 5,30 €
gross 33,22 €
In stock
incl. material surcharge: 1,15 €
The material surcharge is already included in the price.
Weight: 0,126 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84149000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.