Breather Filters, Breather Valves

Breather filters and breather valves are used to equalize volume or pressure between the interior of a housing or container and the surroundings. Optionally, additional filters and membranes prevent certain media or particles from crossing the barrier.

Filter products
Material
Fixing method
Thread (from - to) Thread
Temperature resistance
Product Family

GN 552 Breather Caps, Plastic Type: A - Without dipstick

GN 552

Breather Caps, Plastic
GN 552.6 ATEX-Breather Caps, Plastic Type: A - Without dipstick

GN 552.6

ATEX-Breather Caps, Plastic
GN 663 Breather Caps, Plastic Type: A - Without dipstick

GN 663

Breather Caps, Plastic
GN 774.1 Breather Caps, Plastic Colour: RT - Red, RAL 3000

GN 774.1

Breather Caps, Plastic
GN 764 Breather Caps with Filter and Double Valve Bildvariante: G - Thread

GN 764

Breather Caps with Filter and Double Valve
GN 883 Breather Valves Type: A - Low design

GN 883

Breather Valves
GN 884 Breather Filters Type: A - Low design

GN 884

Breather Filters