JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 743.10 Oil Sight Glasses Stainless Steel AISI 316L, Temperature Resistant to 180 °C

Photo

GN 743.10 Oil Sight Glasses, Stainless Steel AISI 316L, Temperature Resistant to 180 °C Type: AN - With stainless steel reflector
Type: AN - With stainless steel reflector
GN 743.10 Oil Sight Glasses, Stainless Steel AISI 316L, Temperature Resistant to 180 °C Type: AN - With stainless steel reflector GN 743.10 Oil Sight Glasses, Stainless Steel AISI 316L, Temperature Resistant to 180 °C Type: AK - With plastic reflector GN 743.10 Oil Sight Glasses, Stainless Steel AISI 316L, Temperature Resistant to 180 °C Type: B - Without reflector
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The robust, scratch-proof glass of the oil sight glass GN 743.10 is sealed at the edges by an O-ring. The sealing effect is independent of the axial pressure. The sight glasses can also be used in particularly aggressive environments thanks to the materials used.

The outside diameter of the oil level sight glasses with recessed hex matches the mounting holes for pipe fittings according to DIN 3852.

The outer seal is embedded in a radial recess. In addition, this groove prevents the seal from being ejected when the sight glass is tightened.

Oil level sight glasses GN 743.10 can be used on pressurized tanks. Tests regarding maximum pressure are available.

Assembly instructions:
For mounting on walls of less than 4 mm thickness, please use a mounting nut GN 7430.

Specification

Body
Stainless steel AISI 316L


Sight glass
Security glass (ESG)


Reflector

  • Type AK: Technopolymer (polysulfone)
  • Type AN: Stainless steel AISI 316L

Snap ring (type B)
Stainless steel AISI 316Ti


Seals
Rubber FPM (Viton®)
Identification by not black
finish of the seal


Temperature resistant up to 180 °C


RoHS

Accessory

Mounting Nuts GN 7430

On request

Seals of NBR rubber and sight glass of float glass GN 743.9
Seals of EPDM

Technical drawing

3D
Hide technical drawing
GN 743.10 Oil Sight Glasses, Stainless Steel AISI 316L, Temperature Resistant to 180 °C sketch

Article options / Table

Type

AKWith plastic reflector
ANWith stainless steel reflector
BWithout reflector
Show / Hide columns
d1d2d2d3l1l2s
11G 3/8M 16 x 1,52287,520
14G 1/2M 20 x 1,5268,57,523
18G 3/4M 26 x 1,5329830
24G 1M 33 x 1,540118,536
32G 1 1/4M 42 x 1,55012946

Build & Price

Open 3D configurator
Window glass d1
Inch thread d2
Fine thread d2
Type



Selected Part (How to order)

Total (net)
14,85
plus VAT 2,82 €
gross 17,67 €
Ask for delivery time
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.