JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 810.13 Knee Lever Modules Steel, for Welding

Photo

GN 810.13 Knee Lever Modules, Steel, for Welding

Product description

Information

Knee lever modules GN 810.13 have the same properties and attributes as the „Longlife“ GN 810.10 / GN 810.11 heavy duty vertical acting toggle clamps: The clamping arms are die-forged, the remaining steel sheet parts have been reinforced, and bearing pins and rivets are hardened and ground.

These heavy duty knee lever modules are therefore suitable for applications in which substantial forces occur and in which a long service life is required.

Extensive tests have shown that trouble-free function (under load) is ensured also after one million clamping cycles.

These heavy duty knee lever modules permit the size and position of the lever and clamping arms to be adjusted to match the specific application. The actual module is welded on.

Specification

  • Lever arm Steel
    • Forged
    • Blackened

  • Parts in sheet metal
    • Case-hardened Steel C10
    • Blackened

  • Bearing pins and rivets
    Steel, hardened and ground

  • All moving parts
    Lubricated with special grease

RoHS

Technical drawing

3D
Hide technical drawing
GN 810.13 Knee Lever Modules, Steel, for Welding sketch

Article options / Table

Show / Hide columns
SizeFH in N
Holding capacity
b1b2b3h1h2h3l1l2l3rs
220220020613682417,557,52429506
4404400301020113422885,53242,57310
8508500501224148573511540,5529912
15401540060163218366,540,5147,555,568127,516

Build & Price

Accessory for knee lever modules

Drawing Accessory for knee lever modules

Handles

Drawing GN 910.5
Show / Hide columns
Module
Size
b1d1b2d2b3htCode no.
22022-13-56055GN 810.15-220
44031-20-88677GN 810.15-440
850-30-22-119112GN 810.15-850
1540-34-25-119112GN 810.15-1540

Levers

Drawing GN 910.6
Show / Hide columns
Module
Size
bdLength lsCode no.
22013-605GN 810.16-220
44020-908GN 810.16-440
850-22122-GN 810.16-850
1540-25138-GN 810.16-1540

Clamping arm extenders

Drawing GN 910.7
Show / Hide columns
Module
Size
b1b2hLength ltCode no.
2201061615,56,5GN 810.17-220
440151024168GN 810.17-440
85020123022,115GN 810.17-850
15402516,23523,515GN 810.17-1540

Bushings

Drawing GN 910.8
Show / Hide columns
Module
Size
d1d2Length lCode no.
220136,516GN 810.18-220
4402010,524GN 810.18-440
8502412,530GN 810.18-850
15403216,535GN 810.18-1540

Base plates

Drawing GN 910.9
Show / Hide columns
Module
Size
dl1l2m1m2sCode no.
2206,5483632206GN 810.19-220
4408,5655445308GN 810.19-440
85010,57575555510GN 810.19-850
154012,510090656510GN 810.19-1540

Selected Part (How to order)

Total (net)
86,19
plus VAT 16,38 €
gross 102,57 €
In stock
Weight: 0,268 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 810.13-220GN 810.13-440GN 810.13-850GN 810.13-1540

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.