JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 844 Push-Pull Type Toggle Clamps Steel, for Push-Pull Clamping

Photo

GN 844 Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping Type: ASD - Clamping by turning handle counter-clockwise
Type: ASD - Clamping by turning handle counter-clockwise
GN 844 Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping Type: ASD - Clamping by turning handle counter-clockwise GN 844 Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping Type: ASS - Clamping by turning handle clockwise

Product description

Information

Push-pull type toggle clamps GN 844 are known for their low height in all clamping positions. They can be used to achieve very high holding forces thanks to their massive and sturdy body.

Specification

Body
Brass

  • Forged
  • Manganese phosphated

Parts in sheet metal

  • Case-hardened Steel C10
  • Zinc plated, blue passivated

Plunger
Steel St 37
Zinc plated, blue passivated


All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 844 Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping sketch

Article options / Table

Type

ASDClamping by turning handle counter-clockwise
ASSClamping by turning handle clockwise
Show / Hide columns
SizeFH in N
Holding
capacity
abd1d2d3h1h2l1
709001219,58,5M 64,3493686
1601300152511M 65,57946117
5504500203214M 8711355165
Show / Hide columns
Sizel2l3m1m2m3m4stw
Stroke
707722262613-61220
1601073236,533,511,5-71230
550153423541154171642

Build & Price

Open 3D configurator
Size
Type


Selected Part (How to order)

Total (net)
35,96
plus VAT 6,83 €
gross 42,79 €
In stock
Weight: 0,162 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.