JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 930 Handle Tubes Aluminum, with Screw Channel

Photo

GN 930 Handle Tubes, Aluminum Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 930 Handle Tubes, Aluminum Finish: SW - Black, RAL 9005, textured finish GN 930 Handle Tubes, Aluminum Finish: EL - Anodized, natural color

Product description

Information

Handle tubes GN 930 with screw channel are designed for use in a variety of different tube handles (e.g. GN 333).

For applications not requiring handle bases, the screw channel provides a very economical fixing solution with thread-tapping screws. The lengths l listed in the table are ex stock lengths. Depending to the finish, any lengths until max. 3000 mm are available.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    (available up to 3000 mm length)
  • Anodized, natural colorELEL
    (available up to 2600 mm length)

RoHS

Accessory

Handle Legs GN 333.8 (for tubes Ø 28, angled)
Handle Legs GN 333.9 ( for tubes Ø 28, straight)

On request

Plastic cover in black or light gray for tube Ø 28

Technical drawing

3D
Hide technical drawing
GN 930 Handle Tubes, Aluminum sketch

Article options / Table

Show / Hide columns
d1 ±0,2Length± 0,25d2for thread tapping
screws DIN 7500
20194244294394--4,5M 5
281922422923924925925,5M 6
301892893894895899893,6M 4

Build & Price

Open 3D configurator
Handle diameter d1
Length l
Finish
EL
SW

Selected Part (How to order)

Total (net)
3,06
plus VAT 0,58 €
gross 3,64 €
In stock
incl. material surcharge: 0,31 €
The material surcharge is already included in the price.
Weight: 0,062 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 930-20-194-SWGN 930-20-194-ELGN 930-20-244-SWGN 930-20-244-ELGN 930-20-294-SWGN 930-20-294-ELGN 930-20-394-SWGN 930-20-394-ELGN 930-28-192-SWGN 930-28-192-ELGN 930-28-242-SWGN 930-28-242-ELGN 930-28-292-SWGN 930-28-292-ELGN 930-28-392-SWGN 930-28-392-ELGN 930-28-492-SWGN 930-28-492-ELGN 930-28-592-SWGN 930-28-592-ELGN 930-30-189-SWGN 930-30-189-ELGN 930-30-289-SWGN 930-30-289-ELGN 930-30-389-SWGN 930-30-389-ELGN 930-30-489-SWGN 930-30-489-ELGN 930-30-589-SWGN 930-30-589-ELGN 930-30-989-SWGN 930-30-989-EL
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.