JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 938 Hinges Zinc Die Casting, for Panels (Door Panes)

Photo

GN 938 Hinges, Zinc Die Casting, for Panels (Door Panes) Material: ZD - Zinc die casting
Finish: SW - Black, RAL 9005, textured finish
Material: ZD - Zinc die casting
Finish: SW - Black, RAL 9005, textured finish
GN 938 Hinges, Zinc Die Casting, for Panels (Door Panes) Material: ZD - Zinc die casting
Finish: SW - Black, RAL 9005, textured finish GN 938 Hinges, Zinc Die Casting, for Panels (Door Panes) Material: ZD - Zinc die casting
Finish: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Hinges GN 938 are used to fasten door panes, e.g. made of glass or plastic, so that they can rotate. They are designed to match the panel support clamp GN 939.

The panels (door panes) are clamped between the rubber inserts and additionally secured with spacer sleeves, forming a positive connection.

If the hinges are used with profile systems with 6, 8 or 10 mm slots, T-nuts GN 938.1 are available as mounting accessories. These make it easy to align the hinges and protect them from twisting.

The covers are supplied loose. They are slid on sideways after assembly and lock into place automatically.

Specification

  • Zinc die castingZD
    Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR

  • Hinge pin
    Stainless steel AISI 303

  • Shim washers
    Stainless steel AISI 316L

  • Clamping screws
    Stainless steel AISI 304

  • Spacer sleeves
    Plastic (Polyamide PA)

  • Rubber inserts
    Elastomer (TPE)

RoHS

Accessory

T-Nuts GN 938.1

On request

  • Other colors

Technical drawing

3D
Hide technical drawing
GN 938 Hinges, Zinc Die Casting, for Panels (Door Panes) sketch

Article options / Table

Show / Hide columns
l1l2s
Nominal size

Clamping range
d1 -0,2d2
Clamping screw
d3
For screw
h1h2h3A/F
926044...813M 6M 69,59,517T30
1229088...1216M 8M 813,513,525T45

Build & Price

Open 3D configurator
Material

Width l1
Length l2
Nominal size s
Finish
SR
SW

Assembly Instructions

MD938_MT-48954-0

Selected Part (How to order)

Total (net)
32,42
plus VAT 6,16 €
gross 38,58 €
In stock
incl. material surcharge: 0,58 €
The material surcharge is already included in the price.
Weight: 0,360 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 938-ZD-92-60-4-SWGN 938-ZD-92-60-4-SRGN 938-ZD-122-90-8-SWGN 938-ZD-122-90-8-SR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.