JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 938.1 T-Nuts for Hinges GN 938 and Panel Support Clamps GN 939

Photo

GN 938.1 T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 Size: ZD-6
Size: ZD-6
GN 938.1 T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 Size: ZD-6 GN 938.1 T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 Size: ZD-8
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

T-nuts GN 938.1 are offered as accessories for hinges GN 938 and panel support clamps GN 939.

When fastening the hinge or clamp to aluminum profile systems, the T-nuts will center and position the clamps with correct alignment. Depending on how the T-nuts are oriented, they may be used in a variety of slot widths.

Specification

Zinc die castingZD
Plain finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 938.1 T-Nuts, for Hinges GN 938 and Panel Support Clamps GN 939 sketch

Article options / Table

Show / Hide columns
b1
Slot width
b2
Slot width
b3
Slot width
d
For screw
h1h2Length l ≈Suitable for
Hinges

Clamps
6810M 63,81,912GN 938-ZD-92-60-*-
810--4,42,512GN 938-ZD-122-90-*GN 939-ZD-60-*

Build & Price

Open 3D configurator
Material

Slot width b1

Selected Part (How to order)

Total (net)
0,42
plus VAT 0,08 €
gross 0,50 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.