JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 970 Installation Brackets Equal Sides

Photo

GN 970 Installation Brackets, Equal Sides Material: ALM - Aluminum
Type: B - With Bores
Material: ALM - Aluminum
Type: B - With Bores
GN 970 Installation Brackets, Equal Sides Material: ALM - Aluminum
Type: B - With Bores GN 970 Installation Brackets, Equal Sides Material: ALM - Aluminum
Type: A - Without bores GN 970 Installation Brackets, Equal Sides Material: STB - Structural steel
Type: A - Without bores GN 970 Installation Brackets, Equal Sides Material: STB - Structural steel
Type: B - With Bores

Product description

Information

Installation brackets GN 970 are used universally for right-angle connecting and fastening of, e.g. base plates or covers.

Type A allows for the use of drilling templates specific to the application as well as fastening by welding.

Type B installation brackets have 2 or 4 holes depending on the length l1.

Specification

Structural steelSTB
Drawn, with sharp edges
Blackened


AluminumALM
Pressed
Matte finish, tumbled


RoHS

Technical drawing

3D
Hide technical drawing
GN 970 Installation Brackets, Equal Sides sketch

Article options / Table

Type

AWithout bores
BWith Bores
Show / Hide columns
h1
ALM

STB
b1l1b2dh2l2ms
30303030186,21815-4
30303060186,21815304
40404040248,22420-5
40404080248,22420405
50-50503010,23025-6
50-501003010,23025506

Build & Price

Open 3D configurator
Specifications

Material


h1
h1
Length shackle b1
Length l1
Type


Selected Part (How to order)

Total (net)
3,46
plus VAT 0,66 €
gross 4,12 €
In stock
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.