Other Connecting Elements

This group includes swivel ball joints for precise and stepless adjustment of e. g. scanners or photocells. Also included are fixing angle pieces and installation brackets for aluminum profiles and accessories for tubes and rods of this group. With these, right-angled connection and fastening as

well as the mounting of additional components to tubes and profiles are made easy.

Filter products
Material
Product Family
Fixing method

GN 784 Swivel Ball Joints, Aluminum Type: A - Ball with internal thread<br />Identification No.: 2 - Clamping with set screw with hexagon socket

GN 784

Swivel Ball Joints, Aluminum
GN 561 Fixing Angle Pieces, Type B / Type C, Plastic Type: B - 2 x bores d, with guide steps<br />Identification no.: 2 - with cover cap

GN 561

Fixing Angle Pieces, Type B / Type C, Plastic
GN 967 Angle Pieces / Shackles Type: F - Shackle<br />Finish: SW - Black, RAL 9005, textured finish<br />Identification no.: 1 - With bore Bore for Countersunk Screws DIN 7991

GN 967

Angle Pieces / Shackles
GN 970 Installation Brackets, Equal Sides Material: ALM - Aluminum<br />Type: B - With Bores

GN 970

Installation Brackets, Equal Sides
GN 970 Installation Brackets, Unequal Sides Material: STB - Structural steel<br />Type: C - With Bores and Slotted Holes

GN 970

Installation Brackets, Unequal Sides