GN 743 Oil Sight Glasses Aluminum / Float Glass

Type: A - with reflector, plain finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Oil sight glasses GN 743 offer a sight glass of high stability and scratch proof. The seal is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.

The outside diameter of these oil level sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.

The sealing ring is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.

Oil sight glasses GN 743 can also be used on pressurised tanks. Tests regarding maximum pressure are available.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

Body
Aluminum

  • Type A and B
    Fine turned, plain
  • Type AS and BS
  • Fine turned, black anodized

Reflector
Technopolymer (Polsysulfon)


Sight glass
Float glass
Temperature resistant up to '''100 °C


Seal
Rubber NBR (Perbunan®)


RoHS

On request

EPDM seals

Hide technical drawing
GN 743 Oil Sight Glasses, Aluminum / Float Glass sketch

Article options / Table

Type

Awith reflector, plain finish
ASwith reflector, black anodized
Bwithout reflector, plain finish
BSwithout reflector, black anodized
Show / Hide columns
d1d2d3l1l2s
7G 1/4M 14 x 1,5-207,56,518
11G 3/8M 16 x 1,5-2287,520
14G 1/2M 20 x 1,5-268,57,523
18G 3/4M 26 x 1,5M 27 x 1,5329830
24G 1M 33 x 1,5-40118,536
32G 1 1/4M 40 x 1,5M 42 x 1,55012946
32G 1 1/2--6013955

Build & Price

Window glass d1
Inch thread d2
Fine thread d2
Type




Window glass d1
Inch thread d2
Fine thread d2
Type




Selected Part (How to order)

Total (net)
6,25
plus VAT 1,19 €
gross 7,44 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 0,04 €
The material surcharge is already included in the price.
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...