JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 133.2 Two-Way Linear Actuator Connectors for Two-Axis System, Aluminum, Unequal Bore Dimensions d1 / d2

Photo

GN 133.2 Two-Way Linear Actuator Connectors, for Two-Axis System, Aluminum d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish
d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish
GN 133.2 Two-Way Linear Actuator Connectors, for Two-Axis System, Aluminum d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 133.2 Two-Way Linear Actuator Connectors, for Two-Axis System, Aluminum d1: G - with slide insert
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Two-way linear actuator connectors GN 133.2 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation "G" are equipped with sleeve bearings.

With the screw locations z1 / z2, the play of the guide bores d1 / d2 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 133.2 Two-Way Linear Actuator Connectors, for Two-Axis System, Aluminum sketch

Article options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns
d1 - d2
without
sleeve bearing
d1 - d2
with
sleeve bearing
d3
Mounting
screws on the
drive key
d4
Mounting
screws on the
drive key
k1
Clamping
length
k2
Clamping
length
l1l2l3mz1
Screw
location
Hex socket
cap screws

z2
Accessory
Recom. hand lever GN 911
for 
z1
l4


for z2
l4
B30 - B18G30 - G18M 4M 3403681,5402627M8-25M6-2063 | 7845 | 63
B50 - B30G50 - G30M 6M 46559122654045M10-50M8-2578 | 9263 | 78

Build & Price

Open 3D configurator
d1 - d2 (without sleeve bearing)
d1 - d2 (with sleeve bearing)
Identification no.

Finish
SW

Selected Part (How to order)

Total (net)
32,21
plus VAT 6,12 €
gross 38,33 €
In stock
incl. material surcharge: 0,33 €
The material surcharge is already included in the price.
Weight: 0,133 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000