JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 146.16 Flanged Linear Actuator Connectors Stainless Steel, with 2 Mounting Holes

Photo

GN 146.16 Flanged Linear Actuator Connectors, Stainless Steel, with 2 Mounting Holes Type: B - With seals
Type: B - With seals
GN 146.16 Flanged Linear Actuator Connectors, Stainless Steel, with 2 Mounting Holes Type: B - With seals GN 146.16 Flanged Linear Actuator Connectors, Stainless Steel, with 2 Mounting Holes Type: A - Without Seals
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Flanged linear actuator connectors GN 146.16 are based on flanged connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw location z, the play of the guide bores d1 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.

For quick clamping without tools, the cap nut can be replaced by the adjustable hand levers GN 911.3 listed in the table as accessories.

Specification

Stainless steel AISI CF-8
Matte shot-blasted


Sleeve bearing
Plastic (PTFE)


Carriage bolt DIN 603
Stainless steel


Cap nuts DIN 917 / Washers
Stainless steel


Seals

  • Sealing disks
    Plastic (Polyacetal POM)
  • Spacer ring
    Silicon, 40 ... 60 Shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 146.16 Flanged Linear Actuator Connectors, Stainless Steel, with 2 Mounting Holes sketch

Article options / Table

Type

AWithout Seals
BWith seals

Identification no.

4With stainless steel cap nut DIN 917
Show / Hide columns
d1
Bore
with sleeve
bearing
bd2d3d4
Mounting
screws on
the drive key
k
Clamping
length
l1mtxy1y2z
Screw
location
Accessory
Recom. hand lever
GN 911.3 for z

l2
G 30226,537M 44066307527053M 863 | 78

Build & Price

Open 3D configurator
d1
Type


Identification no.

Selected Part (How to order)

Total (net)
82,86
plus VAT 15,74 €
gross 98,60 €
In stock
incl. material surcharge: 1,41 €
The material surcharge is already included in the price.
Weight: 0,264 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards