JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 333.9 Handle Legs for Tubular Handles Ø28, Straight

Photo

GN 333.9 Handle Legs for Tubular Handles, Zinc Die Casting Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 333.9 Handle Legs for Tubular Handles, Zinc Die Casting Finish: SW - Black, RAL 9005, textured finish GN 333.9 Handle Legs for Tubular Handles, Zinc Die Casting Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

Handle legs GN 333.9 can be used for longer tubes or higher loads of tubular handles.

They can be used for tube Ø 28 of the tubular handles GN 333, GN 333.1, GN 333.2 and GN 333.3.

Specification

Handle leg
Zinc die casting
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Grub screw with plastic pivot
GN 913.3-M4-6-KU
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 333.9 Handle Legs for Tubular Handles, Zinc Die Casting sketch

Article options / Table

Form

AMounting from the back (threaded blind bore)
Show / Hide columns
d1
Tube-Ø
d2b1b2h1h2t
min.
28M 82514506615

Build & Price

Open 3D configurator
Handle diameter d1
Type

Finish
SR
SW

Selected Part (How to order)

Total (net)
11,21
plus VAT 2,13 €
gross 13,34 €
In stock
Weight: 0,088 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 333.9-28-A-SWGN 333.9-28-A-SR