JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 431 Stainless Steel Wing Screws

Photo

GN 431 Stainless Steel Wing Screws
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Specification

Body

  • Stainless steel (sintered steel) AISI 316L
  • Matte, shot-blasted

Threaded stud
Stainless steel AISI 304

  • Matte, shot-blasted
  • Screwed in and secured by cross-dowel

RoHS

Technical drawing

3D
Hide technical drawing
GN 431 Stainless Steel Wing Screws sketch

Article options / Table

Show / Hide columns
d1d2Length ld3bh
25M 6162025-8810
30M 6162025-101012
30M 816202532101012
36M 816202532121214,5
36M 10203040-121214,5

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Thread length l

Selected Part (How to order)

Total (net)
3,65
plus VAT 0,69 €
gross 4,34 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595