Wing Screws, Wing Nuts

Wing screws and wing nuts can be universally used for tensioning and clamping.

Filter products
Material
External diameter (from - to) External diameter
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family

GN 634 Wing Nuts with Brass Bushing Color of the cover cap: DOR - Orange, RAL 2004, matte finish

GN 634

Wing Nuts with Brass Bushing
GN 634.1 Wing Nuts with Stainless Steel Bushing Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish

GN 634.1

Wing Nuts with Stainless Steel Bushing
GN 635 Wing Nuts, Plastic Color of the cover cap: DRT - Red, RAL 3000, matte finish

GN 635

Wing Nuts, Plastic
GN 633 Wing Screws, Plastic Color of the cover cap: DBL - Blue, RAL 5024, matte finish

GN 633

Wing Screws, Plastic
GN 633.1 Wing Screws, Plastic, with Stainless Steel Threaded Stud Color of the cover cap: DGR - Gray, RAL 7035, matte finish

GN 633.1

Wing Screws, Plastic, with Stainless Steel Threaded Stud
GN 633.10 Wing Screws with Plastic Pivot Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish

GN 633.10

Wing Screws with Plastic Pivot
GN 640 Wing Nuts, Small Type, Plastic Type: E - With threaded blind bore

GN 640

Wing Nuts, Small Type, Plastic
GN 532 Wing Nuts, Plastic Type: E - With threaded blind bore

GN 532

Wing Nuts, Plastic
GN 532.1 Wing Nuts with Protruding Hub Type: E - With threaded blind bore

GN 532.1

Wing Nuts with Protruding Hub
GN 834 Wing Nuts, Stainless Steel Type: E - With threaded blind bore

GN 834

Wing Nuts, Stainless Steel
GN 8340 Wing Nuts, Stainless Steel Finish: MT - Matte shot-blasted finish

NEW GN 8340

Wing Nuts, Stainless Steel
GN 8341 Wing Nuts, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - HNBR

NEW GN 8341

Wing Nuts, Stainless Steel, Hygienic Design
GN 8351 Wing Screws, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - HNBR

NEW GN 8351

Wing Screws, Stainless Steel, Hygienic Design