JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 433 Wing Screws Stainless Steel

Photo

GN 433 Wing Screws, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Wing screws GN 433 clamp and fasten parts easily without tools. The ergonomic shape and the projecting collar make operation easier.

The version in stainless steel A4 can be used in especially aggressive environments.

Specification

  • Stainless steel precision castingNI AISI CF-8
  • Stainless steel precision castingA4 AISI 316
  • Matte shot-blasted finishMT

RoHS

Technical drawing

3D
Hide technical drawing
GN 433 Wing Screws, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Length lbd3h1h2
20M 4610--9883,5
26M 41216--1110104,5
26M 5101216-1110104,5
26M 6121620251110104,5
34M 6162025301312125
34M 8162025301312125

Build & Price

Open 3D configurator
Material


Handle diameter d1
Thread d2
Thread length l
Finish

Selected Part (How to order)

Total (net)
5,77
plus VAT 1,10 €
gross 6,87 €
In stock
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181535
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards