JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 434 Wing Nuts Stainless Steel

Photo

GN 434 Wing Nuts, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Wing nuts GN 434 clamp and fasten parts easily without tools. The ergonomic shape and the projecting collar make operation easier.

The version in stainless steel A4 can be used in especially aggressive environments.

Specification

  • Stainless steel precision castingNI AISI CF-8
  • Stainless steel precision castingA4 AISI 316
  • Matte shot-blasted finishMT

RoHS

Technical drawing

3D
Hide technical drawing
GN 434 Wing Nuts, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2bd3h1h2t
min.
20M 49883,57
26M 41110104,57
26M 51110104,58
26M 61110104,58
34M 6131212510
34M 813121259

Build & Price

Open 3D configurator
Material


Handle diameter d1
Thread d2
Finish

Selected Part (How to order)

Total (net)
3,97
plus VAT 0,75 €
gross 4,72 €
In stock
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639