JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 50.8 Retaining Magnets Samarium-Cobalt (SmCo), Housing Stainless Steel, with Threaded Stud

Photo

GN 50.8 Retaining Magnets, Samarium-Cobalt (SmCo), Housing Stainless Steel, with Threaded Stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Retaining magnets GN 50.8 are combined with the stainless steel housing into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Because the stainless steel housing is tightly welded, the retaining magnets are suited for use in corrosive environments.

Thanks to the high temperature resistance, the magnets can even be used on oven doors, for example.

Specification

Material of the magnet
SmCoSC
Samarium, cobalt
Temperature resistant up to 350 °C


Housing
Stainless steel AISI 316L


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 50.8 Retaining Magnets, Samarium-Cobalt (SmCo), Housing Stainless Steel, with Threaded Stud sketch

Article options / Table

Show / Hide columns
d1 ±0,2d2h1 ±0,2h2Length lNominal magnetic forces in N
16M 670,286,5
20M 67,50,21020
25M 67,50,31030
32M 680,31077

Build & Price

Open 3D configurator
Material of the magnet

Diameter d1
Thread d2

Selected Part (How to order)

Total (net)
26,40
plus VAT 5,02 €
gross 31,42 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.