JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 565.1 Cabinet U-Handles Aluminum

Photo

GN 565.1 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 565.1 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish GN 565.1 Cabinet U-Handles, Aluminum Finish: BL - Plain finish, tumbled GN 565.1 Cabinet U-Handles, Aluminum Finish: EL - Anodized, natural color GN 565.1 Cabinet U-Handles, Aluminum Finish: RS - Red, RAL 3000, textured finish GN 565.1 Cabinet U-Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Cabinet U-handles GN 565.1 are manufactured from a bent aluminum profile and have excellent stability and ergonomic design.

In addition to the standard surfaces, these cabinet U-handles are also available with a functional coating.

The SW version is coated with a highly weather-resistant and UV-resistant powder coating system, making this version excellent for outdoor use.

Specification

Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
      UV-beständig
    • Red, RAL 3000, textured finishRSRS
    • Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL
  • Plain finish, tumbledBLBL

RoHS

Technical drawing

3D
Hide technical drawing
GN 565.1 Cabinet U-Handles, Aluminum sketch

Article options / Table

Show / Hide columns
bl1adh1h2l2rt
20100135,44913,5112135,5
20112135,44913,5124135,5
20117135,44913,5129135,5
20120135,45113,5132135,5
20128135,45113,5140135,5
20160135,45113,5172135,5
26116176,45511130176
26120176,45511134176
26132176,45511146176
26164176,45711178176
26179176,45711193176
26196176,45711210176

Build & Price

Open 3D configurator
Handle width b
Length l1
Finish
BL
EL
RS
SR
SW

Selected Part (How to order)

Total (net)
7,83
plus VAT 1,49 €
gross 9,32 €
In stock
incl. material surcharge: 0,20 €
The material surcharge is already included in the price.
Weight: 0,076 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 565.1-20-100-SWGN 565.1-20-100-RSGN 565.1-20-100-ELGN 565.1-20-100-SRGN 565.1-20-100-BLGN 565.1-20-112-SWGN 565.1-20-112-RSGN 565.1-20-112-ELGN 565.1-20-112-SRGN 565.1-20-112-BLGN 565.1-20-117-SWGN 565.1-20-117-RSGN 565.1-20-117-ELGN 565.1-20-117-SRGN 565.1-20-117-BLGN 565.1-20-120-SWGN 565.1-20-120-RSGN 565.1-20-120-ELGN 565.1-20-120-SRGN 565.1-20-120-BLGN 565.1-20-128-SWGN 565.1-20-128-RSGN 565.1-20-128-ELGN 565.1-20-128-SRGN 565.1-20-128-BLGN 565.1-20-160-SWGN 565.1-20-160-RSGN 565.1-20-160-ELGN 565.1-20-160-SRGN 565.1-20-160-BLGN 565.1-26-116-SWGN 565.1-26-116-RSGN 565.1-26-116-ELGN 565.1-26-116-SRGN 565.1-26-116-BLGN 565.1-26-120-SWGN 565.1-26-120-RSGN 565.1-26-120-ELGN 565.1-26-120-SRGN 565.1-26-120-BLGN 565.1-26-132-SWGN 565.1-26-132-RSGN 565.1-26-132-ELGN 565.1-26-132-SRGN 565.1-26-132-BLGN 565.1-26-164-SWGN 565.1-26-164-RSGN 565.1-26-164-ELGN 565.1-26-164-SRGN 565.1-26-164-BLGN 565.1-26-179-SWGN 565.1-26-179-RSGN 565.1-26-179-ELGN 565.1-26-179-SRGN 565.1-26-179-BLGN 565.1-26-196-SWGN 565.1-26-196-RSGN 565.1-26-196-ELGN 565.1-26-196-SRGN 565.1-26-196-BL