JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 576 Hub Caps Plastic, for Control Knobs / Handheels without Position Indicator

Photo

GN 576 Hub Caps for Control Knobs / Handwheels
Original design

code: CP.

Product description

Information

Hub caps GN 576 are used on hand knobs GN 526.8 / GN 534.8 / GN 534.9 and handwheels GN 521.8 / GN 577.8 / GN 577.9 depending whether either of them is used together with a position indicator or without.

To mount these hub caps, simply snap them in position by hand. To remove them, simply lever them away with the help of a flat screwdriver.

Specification

Plastic, Polyester (PBT)
Light gray


RoHS

Technical drawing

3D
Hide technical drawing
GN 576 Hub Caps for Control Knobs / Handwheels sketch

Article options / Table

Show / Hide columns
dLength lSuitable for
Hand knobs
GN 526.8 / GN 534.8 / GN 534.9
Size

Handwheels
GN 577.8 / GN 577.9
Size

Disk handwheels
GN 521.8
Size
50116085-
691480110125 / 200

Build & Price

Selected Part (How to order)

Total (net)
2,57
plus VAT 0,49 €
gross 3,06 €
In stock
ELESA Code: CE.40101
Description: CP.X1
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
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
GN 576-50GN 576-69