Cover caps GN 576 are used on hand knobs GN 526.8 / GN 534.8 / GN 534.9 and handwheels GN 521.8 / GN 577.8 / GN 577.9 depending whether either of them is used together with a position indicator or without.
To mount these cover caps, simply snap them in position by hand. To remove them, simply lever them away with the help of a flat screwdriver.
Suitable for
hand knobs
GN 526.8 / GN 534.8 / GN 534.9
Size
handwheels
GN 577.8 / GN 577.9
Size
disk handwheels
GN 521.8
Size
50
11
60
85
-
69
14
80
110
125 / 200
Filter combination produces no result.
Build & Price
Selected Part (How to order)
Total (net)
2,63
€
plus VAT 0,50 € gross 3,13 €
In stock
ELESA Code: CE.40101
Description: CP.X1
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed. If you do need weight details, please contact our Sales Department! Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order: from 175,00 € -> 10 % discount from 275,00 € -> 20 % discount from 375,00 € -> 30 % discount
Surcharge for small volume purchases: -> 15,00 Euro for value of goods less than 25,00 € -> 10,00 Euro for value of goods from 25,00 to 49,99 €