JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 590.5 Knurled Nuts Bushing Stainless Steel

Photo

GN 590.5 Knurled Nuts, Bushing Stainless Steel Type: E - With threaded blind bore
ELESA original design
code: BT.SST / BT.SST-FP
Type: E - With threaded blind bore
GN 590.5 Knurled Nuts, Bushing Stainless Steel Type: E - With threaded blind bore GN 590.5 Knurled Nuts, Bushing Stainless Steel Type: D - With threaded through bore
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Technical drawing

3D
Hide technical drawing
GN 590.5 Knurled Nuts, Bushing Stainless Steel sketch

Article options / Table

Type

DWith threaded through bore
EWith threaded blind bore
Show / Hide columns
d1d2
Type D
d3
Type E
d4hkmin.t2
20M 5M 511,51610512
25M 6M 6161911814
32M 8M 81722131016

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Thread d3
Type


Selected Part (How to order)

Total (net)
1,93
plus VAT 0,37 €
gross 2,30 €
In stock
ELESA Code: 106521
Description: BT.20-SST-M5
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000